Lubricator (for Air) EA153AG-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-140 x 205(H)mm
・Pressure adjustment range-0.05 to 0.85MPa
・Max. operating pressure-0.95MPa
・Oil capacity-160ml
・Filter-5μm
・End-to-end-140mm
・Weight-870g
・Applicable oil-Equivalent to turbine oil class 1, ISO, VG #32
・Mounting screw…Rc (PT) 3/8