(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco accessories and other pneumatic tools Filter with air regulator.
Part Number |
---|
EA153AF-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 |
---|---|---|---|---|---|---|---|
฿ 4,071.00 | ESC AIR TOOL PLUMBING SUPPLY | 1 Piece(s) | 6 Day(s) | ·Operating pressure: 0.05/0.85 MPa·Maximum working pressure: 0.95 MPa/Mounting screw: Rc (PT) 1/2"·Air flow rate: 3000 L/min·Operating temperature range: 5/60°C | ·Filter: 5µm·Overall height: 250 mm/plane distance: 65 mm/weight: 410 g/Discharge method: Manual drain method: This device removes moisture and dirt from compressed air and adjusts the pressure to a constant level. ·JAN: 4548745626704 |
Loading...
Please check the type/dimensions/specifications of the part EA153AF-14 in the Filter with air regulator series.
Part Number |
---|
EA153AF-12 |
EA153AF-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specification 1 | Specifications 2 |
---|---|---|---|---|---|---|
฿ 2,406.59 | 1 Piece(s) | 7 Day(s) | ·Operating pressure: 0.05/0.85 MPa·Maximum working pressure: 0.95 MPa/Mounting screw: Rc (PT) 1/4"·Air flow rate: 1000 L/min·Operating temperature range: 5/60°C | ·Filter: 5µm·Overall height: 250 mm/plane distance: 65 mm/weight: 410 g/Discharge method: Manual drain method: This device removes moisture and dirt from compressed air and adjusts the pressure to a constant level. ·JAN: 4548745626759 | ||
฿ 3,385.34 | 1 Piece(s) | 6 Day(s) | ·Operating pressure: 0.05/0.85 MPa·Maximum working pressure: 0.95 MPa/Mounting screw: Rc (PT) 3/4"·Air flow rate: 3100 L/min·Operating temperature range: 5/60°C | ·Filter: 5µm·Overall height: 250 mm/plane distance: 65 mm/weight: 410 g/Discharge method: Manual drain method: This device removes moisture and dirt from compressed air and adjusts the pressure to a constant level. ·JAN: 4548745626711 |
How can we improve?
How can we improve?