(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Height-175mm
・End-to-end-70mm
・Operating pressure-0.05 to 0.85MPa
・Max. operating pressure-0.95MPa
・Oil capacity-90ml
・Applicable oil-Equivalent to turbine oil class 1, ISO, VG #32
・Weight-440g
・Large flow type
・Mounting screw…Rc(PT) 1/2
・Airflow rate…3,000L/min
Please check the type/dimensions/specifications of the part EA153AE-34 in the Lubricator (for Air) EA153AE-34 series.
How can we improve?
How can we improve?