1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[One Push]Step Socket (Type 20/With Lock Guard) EA140DZ-9

AIR TOOL

[One Push]Step Socket (Type 20/With Lock Guard) EA140DZ-9
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron steel(chrome plating)
・One-push operation type
・Unintentional removal due to external shock prevented by installing cover in front of sleeve.
・dia. of hose bamboo shoot type-9mm

Part Number
EA140DZ-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 485.00

AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140DZ-9 in the [One Push]Step Socket (Type 20/With Lock Guard) EA140DZ-9 series.