1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RC1/4" × Plug, Flow Rate Regulator

ESC AIR TOOL PLUMBING SUPPLY

RC1/4" × Plug, Flow Rate Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 439.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With plug
·Please use it at hand for pneumatic tools such as air duster blow guns, air sanders, and impact wrenches
·You can easily adjust the flow rate at hand of the pneumatic tool with the dial
[Product Specifications]
·Compatible fluid(s): Compressed air
·Screw size: Rc (PT) 1/4"
·Operating temperature range: -20 to 80°C
·Maximum operating pressure: 1.5 MPa
·Materials: Steel, brass, NBR
·Overall length: 48 mm
· Weight: 60 g
·JAN: 4548745735215

 
Part Number
EA140CS-37
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 439.89

ESC AIR TOOL PLUMBING SUPPLY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA140CS-37 in the RC1/4" × Plug, Flow Rate Regulator series.