ESCO Co., Ltd Sand Blaster

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-0.5 to 0.62MPa
・Air consumption-480 to 700L/min
・Compressor used-2.2kw
・Inlet-Rc (PT) 3/8
・Sand tank dim.-18.9kg
・Applicable sand grits-#30 to 180
・Nozzle dia.-5/16 (8mm)
・Weight-5.5kg
・Hose length-2.4m
・HoseID-1/2
・With mesh screen
・Dim.-Dia. 280 x 700(H)mm