Blast, Sandblasting Gun, #16 to #180 Compatible

Brand :
ESCO
Caution
Product Description
[Product Specifications]
·Nozzle diameter: 4 mm
·Size: 175 (H) ×210 (L) mm
·Weight: 600 g
·Operating pressure: 0.31 to 0.62 MPa (45-90PSI)
·Amount of air consumed: 140 L/min
·Compressor used: 0.75 kw or more
·Intake port: Rc (PT) 1/4"
·Sand tank capacity: 1 kg
·Compatible sand: #16 to #180
·JAN: 4518340702479