(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA124DV-117 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,177.00 |
WASHER | 1 Piece(s) | 15 Day(s) |
【Product Specifications】
・〈Wash Cleaning Gun 〉…
・Material Of Tank …Polyethylene
・Tank Capacity …0.9L
・Size …Dia 100×145mm
・Suitable Waterworks The pressure …0.27 to 0.4MPa
・Short Nozzle Addapted
・Usable As Spray Nozzle By Taking Off Tank.
・〈Hose Description 〉…
・Hose Size (Id.Xod. )…Dia 12×16mm
・Max. Pressure …16kgs
・Material …PU
・Ferrule ・With Coupler
・Possible To Configure The Mixing Ratio Of The Washing Liquid, Etc. Contained Within The Tank Using The Dial. (A・1:128、B・1:64、C・1:32、D・1:20、E・1:10)
・Hose Length …15m
Part Number |
---|
EA124DV-117 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,177.00 |
WASHER | 1 Piece(s) | 15 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?