1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hose Reel EA124BM-2A

AIR BALANCER

Air Hose Reel EA124BM-2A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,403.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Normal Pressure …1.4MPa(200PSI)
・Max. Pressure …5.5MPa(800PSI)
・Hose Length …12m
・Hose Dia. …The inside diameter :5mm、Dia :8mm
・Mounting Screw …Primary Side :R(PT )1/4Secondary side :Socket(20 type )
・Size …Dia 296×340mmWeight …About 2.4kg
・Applicable Fluid …Air
・Use Sites …Indoor
・Hose Material …Polyurethane (Threads Is Used )
・Drawer …Air Hose Can Be Pulled Out Up To A Desired Length And Secured (automatically Secured).
・Winding …The Air Hose Will Automatically Be Wound Up When Lightly Pulled.
・The Product Can Be Used By Being Attached Onto The Wall Or The Ceiling.
・Never Use Water, Oil, Or Any Kind Of Chemical Solution.

Part Number
EA124BM-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,403.83

AIR BALANCER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124BM-2A in the Air Hose Reel EA124BM-2A series.