1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Gun EA123WD-8

ESC AIR TOOL

Air Gun EA123WD-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,574.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Plastic(polyacetal)
・Nozzle hole dia.-2mm
・Nozzle OD-5mm
・Airflow- -6: 180L/min, -7: 175L/min, -8: 165L/min (at 0.5MPa)
・Airflow can be adjusted.
・With plug
・Weight--6: 202g, -7: 211g, -8: 240g
・Nozzle length-500mm
・Nozzle mounting screw-G1/8"
・Hose mounting screw-G1/4"

Part Number
EA123WD-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,574.00

ESC AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123WD-8 in the Air Gun EA123WD-8 series.