[Resin] Air Gun (Low-Noise Type) EA123SC-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Low-noise type
・Airflow-193L/min
・Noise-77dB
・Hose mounting screw-G (PF) 1/4"
・Reinforced plastic
・Max. operating pressure-1.0MPa
・Specification…Main body + plug