[Resin] Air Gun (with Air Curtain) EA123SA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2mm
・Airflow-450L/min
・Hose mounting screw-G (PF) 1/4"
・Body-Reinforced plastic
・The air curtain with dia. 20mm prevents dirt and dust from bouncing and avoids accidents.
・Max. operating pressure-1.0MPa
・Specification…Main body only