Air Duster(Big Air Flow) EA123PR-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Maximum operating pressure-1MPa
・Air flowing-1500L/min(at 1MPa)
・Nozzle dia.-13mm
・Nozzle length-300mm
・Hose mounting screw-Rc (PT) 3/8"
・Nozzle Mounting Screw-UNEF1/2"
・Compressor used-1.5Kw