1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjustable Air Gun Nozzle EA123EB-380

AIR TOOL

Adjustable Air Gun Nozzle EA123EB-380
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Hole dia.-2mm
・Mounting screw-G (PF) 1/8
・Airflow-125L/min
・Material-Brass
・The length is adjustable.
・Tip curved type
・Nozzle length…230 to 380mm

Part Number
EA123EB-380
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,252.00

AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123EB-380 in the Adjustable Air Gun Nozzle EA123EB-380 series.