Long Nose Air Duster EA123EB-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2mm
・Airflow-125L/min
・With coupler plug
・Max. operating pressure-1.0MPa
・The nozzle length is adjustable from 190mm to 400mm.
・Nozzle mounting screw-G1/8"
・Hose mounting screw-G1/4"