Adjustable Air Gun Nozzle EA123EB-150

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2mm
・Mounting screw-G (PF) 1/8
・Airflow-125L/min
・Material-Brass
・The length is adjustable.
・Tip curved type
・Nozzle length…100 to 150mm