Long Nose Air Duster EA123EB-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Maximum Operating Pressure …1.0MPa
・Air Flowing …125L/min
・Hole Dia …2mm
・With Plug
・Body …Aluminum Die-cast Made In
・Nozzle Length …35 To 75mmThe Telescopic system
・Nozzle mounting screw-G1/8"
・Hose mounting screw-G1/4"