1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Nose Air Duster EA123EB-12

AIR TOOL

Long Nose Air Duster EA123EB-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Maximum Operating Pressure …1.0MPa
・Air Flowing …125L/min
・Hole Dia …2mm
・Body …Aluminum Die-cast Made In
・With Plug
・Nozzle Length …230 To 380mmThe Telescopic system
・Nozzle mounting screw-G1/8"
・Hose mounting screw-G1/4"

Part Number
EA123EB-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,105.00

AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123EB-12 in the Long Nose Air Duster EA123EB-12 series.