[Digital] Tire Chuck & Gauge EA123CS-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-210(L) x 110(W) x 60(D) mm
・Weight-640g
・Capable of measurement, and pressure increase and decrease.
・Material-Body: Plastic,Hose: Rubber
・Chuck type : Clip
・Measurable range-15 to 1100kPa
・Automatic power-off
・Power supply-AA size battery x 1 pc
・Primary connection-1/4PF male screw