(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA123CJ-2A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,435.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Usage …Two-wheeled vehicle , Car , Van
・Measurement Range …50 to 600kPa
・Measurement Minimum Scale …5kPa
・Chuck Type …Bike Chuck
・Size …O.D.:80mm, Full length :630mm
・Hose Length …290mm
・Weight …670g
・Elastomer Resin Grip , Rubber Protection Adapted
・There is a hook hole in the rubber cover part.
・Accessories …Coupler Plug , L Type Clip Chuck
・Easy lever operation allows measurement of tire pressure, pressure boost, and decompression
・L type chuck for measuring tire pressure of motorcycles, passenger cars(L type chuck dedicated to motorcycles easy to measure even in small places such as aluminum wheels )
・Use Way …Measurement: Measuring when pushing the chuck against the tire.Pressure increase: Pressurize the chuck by pushing it against the tire, gripping the lever to the full.Decompression: Press down the chuck against the tire, and hold the lever halfway to decompress.
Part Number |
---|
EA123CJ-2A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,435.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?