(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA123CJ-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,435.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Usage …Car , Van
・Measurement Range …50 to 600kPa
・Measurement Minimum Scale …5kPa
・Chuck Type …Small caliber straight chuck
・Size …O.D.:80mm, Full length :630mm
・Hose Length …290mm
・Weight …670g
・Elastomer Resin Grip , Rubber Protection Adapted
・There is a hook hole in the rubber cover part.
・Accessories …Coupler Plug , Clip Chuck
・Easy lever operation allows measurement of tire pressure, pressure boost, and decompression
・Straight chuck for measuring the tire pressure of a passenger car(Small caliber straight chuck that can be measured even in narrow spots such as aluminum wheels )
・Use Way …Measurement: Measuring when pushing the chuck against the tire.Pressure increase: Pressurize the chuck bypushing it against the tire, gripping the lever to the full.Decompression: Press down the chuck against the tire, and hold the lever halfway to decompress.
Part Number |
---|
EA123CJ-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,435.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?