(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA123CG-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,527.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Measurable range-50 to 400kPa
・Full hose length-270mm
・Arm length-90mm
・With a measured value holding function
・One-touch decompression button
・Diaphragm type
・Weight-220g
・Material-Body: Steel
Part Number |
---|
EA123CG-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,527.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?