Tire Pressure Gauge EA123CG-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-53(W) x 28(D) x 112(H)mm
・Weight-100g
・With a measured value holding function
・One-touch decompression button
・360° rotatable head
・Measurable range-30 to 500kPa
・With a valve core screwdriver
・Material-Body: Steel