(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA123CG-29A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,160.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Hose Length …290mm
・Weight …About 655g
・Plastic Body
・Primary Side Connection Opening …Coupler Plug
・Measurement, Pressure boost, Decompression Possible
・Chuck Opening …Small caliber double chuck
・Usage …Car ・Track ・Bus
・Large size 3 inches big dial
・Rubber grip handle easy to hold
・Accessories …Double chuck hose ,Air Plug
・With Hose Variety …Straight
・With Hose Length …5m
・Measurement Range …0 to 1200kPa
・Measurement Error …Within ±10kPa
・It's easy to Measurement, Pressure boost, Decompression with lever operation
・Adopt double chuck that can measure tire pressure of passenger cars and trucks
Part Number |
---|
EA123CG-29A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,160.00 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?