Air Gun (With Urethane hose) EA123BG-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-1.0MPa
・Nozzle hole dia.-2.0mm
・Nozzle length-22mm
・Air flowing-145L/min
・With air flowing adjusting.
・Material-Body:aluminum die-casting, Hose:urethane
・With Plug
・Range of use-4m
・Nozzle mounting screw-G1/8"
・Hose mounting screw-G1/4"