Air Gun EA123AE-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2mm
・Airflow-145L/min
・Step plug dia.-8.5mm
・For hanging
・Body-Aluminum die cast
・With air flow regulator
・Operating pressure-0.7MPa
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"