Flexible Air Gun with Urethane Hose EA123AE-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2.3mm
・Normal pressure-0.69MPa
・Airflow-140L/min
・Hose length-5m (range of use: 3.5m)
・Nozzle length-300mm (widely flexible)
・Body-Aluminum die cast
・With plug
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"