(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Hole dia.-2mm
・Normal pressure-0.69MPa
・Airflow-160L/min
・Nozzle length-100mm
・Hose length-5m (range of use: 3.5m)
・With plug
・Body-Aluminum die cast
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"
Please check the type/dimensions/specifications of the part EA123AE-21 in the Air Gun with Urethane Hose EA123AE-21 series.
How can we improve?
How can we improve?