Air Gun EA123AE-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2mm
・Airflow-135L/min
・Operating pressure-0.7MPa
・Nozzle length-150mm
・Body-Aluminum die cast
・With air flow regulator
・With plug
・Nozzle mounting screw-G1/8"