Air Gun with Urethane Hose EA123AD-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-2mm
・Normal pressure-0.69MPa
・Hose length-5m
・Range of use-3.5m
・With plug
・Body-Aluminum die cast
・Nozzle length…200mm
・Airflow…150L/min
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"