Air Gun EA123AC-36

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. operating pressure-1.0MPa
・Material-Brass, aluminum, rubber (NBR)
・The sliding structure of the grip enables ON/OFF of air, airflow adjustment, and fixed blow by point airflow setting.
・Nozzle mounting screw-G(PF)1/8"
・Nozzle specification-5 holes
・Airflow-100L/min
・Length-93mm
・Weight-70g