Air Gun (with Urethane Hose) EA123AB-112

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. working pressure-1.2MPa
・Use range of hose-3m
・Available hose size-Inner dia.:5mm, Outer dia.:8mm
・Nozzle hole dia.-2mm
・Nozzle length-150mm
・Material-Gun:Aluminium、Hose:Urethane resin
・swivel type attachment