1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster EA123AB-10

AIR TOOL

Air Duster EA123AB-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,159.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Max. operating pressure-1.2MPa
・Mounting screw-G(PF)1/4"
・Nozzle outlet-M12
・Material-Aluminum(body)
・Nozzle is not included. Select supports from EA123AB-21 to -27

Part Number
EA123AB-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,159.00

AIR TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AB-10 in the Air Duster EA123AB-10 series.