Engine Cleaner EA122BK-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-3mm
・Airflow-80L/min
・Length-425mm
・Body-Aluminum die cast
・Nozzle length-270mm
・With detergent stop valve
・With plug
・With 1.5m cleaning oil hose
・Operating pressure-0.7MPa
・Compressor used-0.75kw