Engine Cleaner EA122AD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hole dia.-3mm
・Airflow-80L/min
・Body-Aluminum die cast
・With 1.5m cleaning oil hose
・With detergent volume regulating valve
・With plug
・Operating pressure-0.7MPa
・Compressor used-0.75kw
・Nozzle length…565mm
・Length…720mm