Air Brush Kit EA121DD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body length-149mm
・Cup capacity-5ml
・Nozzle dia.-0.3mm
・Operating pressure-0.1 to 0.2MPa
・Discharge airflow-11.3 to 22.7L/min
・Hose-2.5 (ID) x 4.0 (OD) x 1500 (length)mm : polyurethane