Spray Gun (Suction type) EA121BM-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage Pressure …0.34MPa
・Discharge Airflow …250L/min
・Nozzle Dia. …2.0mm
・Cup Capacity …1000ml
・Mounting Screw …G1/4
・Weight …750g
・For General Painting
・Use Compressor …0.8kw