[EA121BA-6 / for -8] cup EA121BA-18A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Applicable Item No. …EA121BA-8
・Usage Pressure …0.25MPa
・discharge air quantity…225L/min
・Nozzle Dia. …1.5mm
・Cup Capacity …1000ml
・Mounting Screw …G1/4
・Weight …320g
・Small Article , Second Coat , Adding
・Use Compressor…0.75kw