[For EA121BA-2] Cup EA121BA-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Applicable Item No. …EA121BA-2
・Paint Supplying System … Suction Type
・Volume …1000ml
・Cup Material …Aluminum
・Mounting Screw …G(PF)3/8
・Weight …320g

【Product Specifications】
・Applicable Item No. …EA121BA-2
・Paint Supplying System … Suction Type
・Volume …1000ml
・Cup Material …Aluminum
・Mounting Screw …G(PF)3/8
・Weight …320g
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.