[For EA121AB-1] Cup EA121AB-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Applicable Item No. …EA121AB-1 Spare Cup
・Paint Supplying System … Gravity Type
・Volume …250ml
・Cup Material …Stainless
・Mounting Screw …G(PF)1/4
・Weight …250g