Spray Gun (Top Cup Type) EA121AB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Operating pressure-0.2MPa
・Discharge airflow-55L/min
・Nozzle dia.-0.8mm
・Mounting screw-G (PF) 1/4
・Cup capacity-250ml
・Required compressor-0.2 to 0.4kw
・For spot and scumbling painting
・Weight-410g