(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA115X-6 |
EA115X-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Weight | Size | Tank Overall Length |
---|---|---|---|---|---|---|---|---|---|
฿ 222.00 |
WASHER | 5 Piece(s) | 12 Day(s) | HDPE (high density polyethylene) | 65g | 69(W)×97(D)×210(H)mm | 165mm | ||
฿ 242.00 |
WASHER | 5 Piece(s) | 12 Day(s) | PET | 62g | ø 73×216mm | 175mm |
This is a spray bottle that can switch between straight forward and spray spray.
[Materials]EA115X-6: HDPE (high density polyethylene)/EA115X-7: PET
Part Number |
---|
EA115X-6 |
EA115X-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Weight | Size | Tank Overall Length |
---|---|---|---|---|---|---|---|---|---|
฿ 222.00 |
WASHER | 5 Piece(s) | 12 Day(s) | HDPE (high density polyethylene) | 65g | 69(W)×97(D)×210(H)mm | 165mm | ||
฿ 242.00 |
WASHER | 5 Piece(s) | 12 Day(s) | PET | 62g | ø 73×216mm | 175mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?