Spray Bottle EA115MY-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Volume-0.5L
・Tank size-89x80x156(H)mm
・Weight--6: 80g, -11 :90g
・Material-Head:Polypropylene, Tank:Polyethylene
・Permits spraying at any angle.
・Turning the cap allows adjustment of spray and direct jet.
・Description-Short nozzle