Sprayer, Hand Spray EA115MM-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Pressure feed spray
・Material-Tank: polyethylene, Nozzle:polymer・brass
・Tank capacity-7.6L
・Size-Dia.200x710(H)mm
・Hose length-850mm
・Nozzle length-450mm
・Weight-1.1kg
・With filter in tank
・With pressure release valve
・You can keep standing when you pump because the pump is long.