Surface Cleaner [for EA115LK] EA115LK-1

Caution
Product Description
【Product Specifications】
・Dim.-dia. 300mm
・Material-Stainless steel
・Heat -proof temperature-85℃
・For cleaning floor for preventing secondary pollution. Splash-proof
・It is necessary to change the nozzle (EA115KC-22) for EA115KF-50, -60, KC-1, -2, LJ-50, -60,LK-50, -60.
・Support for EA115KF-50, -60, KC-1, -2, KH-50A, -60A, KD-50, -60, KG-50, -60, LJ-50, -60, LK-50, -60, LL-50, -60, LM-50, -60, JD