(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA115LJ-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 245,825.00 ฿ 173,527.87 |
WASHER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power source…100V,single phase,50Hz
・Discharge pressure…7.0MPa
・Discharge volume…400L/h
・Power consumption…1.4kW
・Heating temperature…65℃
・Fuel tank capacity…6.5L
・Dim.…620 x 620 x 990(H)mm
・Weight…68kg
・Accessories…High-pressure hose 10m,840mm spray lance,Trigger gun,Power nozzle15°,Nozzle (for cleaning and high pressure, 1 pc each),Water hose 6m
Part Number |
---|
EA115LJ-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 245,825.00 ฿ 173,527.87 |
WASHER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?