(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA115KL-6 |
EA115KL-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length | Compatible Model |
---|---|---|---|---|---|---|---|
฿ 5,937.00 |
WASHER | 1 Piece(s) | 12 Day(s) | 6m | K3.490-50Hz, K3.490-60Hz, K4.00-50Hz, K4.00-60Hz, K4.900-50Hz, K4.900-60Hz, K3.200-50Hz, K3.200-60Hz, K5. 600-50Hz, K5.600-60Hz Old EA115KM-25A, Old -26A, Old -35A, Old -36A, Old EA115KP-5C, Old -6C, Old EA115KL-50B, Old -60B | ||
฿ 9,877.00 |
WASHER | 1 Piece(s) | 12 Day(s) | 10m | K3.490-50Hz, K3.490-60Hz, K4.00-50Hz, K4.00-60Hz, K4.900-50Hz, K4.900-60Hz, K3.200-50Hz, K3.200-60Hz, K5. 600-50Hz, K5.600-60Hz, old EA115KM-25A, old -26A, old -35A, old -36A, old EA115KP-5C, old -6C, old EA115KL-50B, old -60B |
[Features]
By connecting to a high-pressure hose, you can work in a wider range.
It can be used simply by inserting it, so it can be easily extended.
Please check the compatibility before ordering.
[Applications]
Can be used to extend high pressure hoses.
Part Number |
---|
EA115KL-6 |
EA115KL-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall length | Compatible Model |
---|---|---|---|---|---|---|---|
฿ 5,937.00 |
WASHER | 1 Piece(s) | 12 Day(s) | 6m | K3.490-50Hz, K3.490-60Hz, K4.00-50Hz, K4.00-60Hz, K4.900-50Hz, K4.900-60Hz, K3.200-50Hz, K3.200-60Hz, K5. 600-50Hz, K5.600-60Hz Old EA115KM-25A, Old -26A, Old -35A, Old -36A, Old EA115KP-5C, Old -6C, Old EA115KL-50B, Old -60B | ||
฿ 9,877.00 |
WASHER | 1 Piece(s) | 12 Day(s) | 10m | K3.490-50Hz, K3.490-60Hz, K4.00-50Hz, K4.00-60Hz, K4.900-50Hz, K4.900-60Hz, K3.200-50Hz, K3.200-60Hz, K5. 600-50Hz, K5.600-60Hz, old EA115KM-25A, old -26A, old -35A, old -36A, old EA115KP-5C, old -6C, old EA115KL-50B, old -60B |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?