Flexible Nozzle EA115KA-10A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size(Length ×Width ×Height )…166×42×63mm
    ・Weight …144g
    ・180°Changeable Angle Type
    ・Nozzle That Freely Turns 360° Allows You To Easily Clean Areas That Are Difficult To Clean.
    ・Its Short Length Makes It A Perfect Fit For CleaningSmall Areas.
    ・(360° Rotation)Nozzle Direction Can Be Freely Changed 360°. Allows You To Easily Clean Places That Have Been Difficult To Clean Such As Tire Housing And Car Roofs.
    ・(Compact)width Of 9 Cm When Bent Perpendicularly Is Ideal For Cleaning Narrow Spaces, Such As Behind Outdoor Units Of Air-conditioners.
    ・(Water Pressure Adjustment)pressure Can Be Adjusted By Turning The Nozzle Tip. Pressure Can Be Adjusted Easily On The Spot According To Object To Be Cleaned, AllowingEfficient Work. It Can Also Spray Cleaning Agent.
    ・(Time Reduction Effect)no Need To Exchange The Spray Lance.
    ・[Caution]- When You Use This Product, Be Careful Of Pressure Reaction.- The Product Cannot Be Used For High-pressure Washing Machines Of Engine Type.- Only Up To 1 Extension Lance Can Be Used.- You Cannot Use 2 Extension Lances Or An Extension At

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat