Flexible Grinding Stone EA115GG-66

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Nylon
・Use the brush with attaching it on a shaft among EA115GA-34 to -32A.
・For Straight steel pipe
・For grinding pipe inside
・With #180 silicon carbide
・Always use water together.
・Connection screw-1/2"
・Pipe ID…64mm(21/2)