[Nylon] Brush EA115GC-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Brush material-Nylon
・Use the head with attaching it on a drive shaft among EA115GA-1 to -26.
・For removing soft scale.
・Connection screw-1/4-28
・Pipe ID…20.6mm (13/16)